For more information, please contact:
Gabriela Miranda
Crydom
T 619-210-1556
gabriela.miranda@crydom.com
April 10, 2009

San Diego, CA – Crydom, an operation of Custom Sensors & Technologies (CST) and global expert in solid state relay technology, introduces a new line of AC output Dual Solid State Relays featuring new IP20 “touch safe” covers and LED input status indicators.
Evolving from Crydom’s successful “D” and “H12” series Dual SSRs, the Evolution Duals offer an improved mechanical and thermal design providing higher capacity outputs and significantly increased power density. Screw termination suitable for rated load currents to 50 amps/ 660 VAC per channel is standard in either “SSR” or “Contactor” configurations. Each AC output channel features high power SCRs with high surge ratings and is available with either zero voltage or random turn on.
Four different input termination options (pin, locking connector, detachable barriers w/screws, and direct wire) are available with three different input voltage ratings including a wide range 4 to 32 VDC current regulated version. LED input status indicators for both channels are standard.
Evolution Dual SSRs are UL and cUL recognized, TUV approved, RoHS compliant and CE certified. Optional clear IP20 touch safe covers are available allowing a clear view of the power lead terminations while providing touch safe operation. Crydom’s new Evolution Duals are for use in a wide variety of applications including Heating, Lighting and Motion Control due to its industry standard footprint.
Crydom is an operation of Custom Sensors & Technologies (CST). Crydom is the global leader in solid state relay technology. Crydom manufactures and sells two of the most preferred brands of solid state relays around the world, Crydom and Crouzet. Thousands of catalog off-the-shelf items are available, as well as custom-designed solid state relays and related products. Crydom continues to satisfy the most demanding customers’ environmental and performance requirements creating product solutions to suit their specific application. www.crydom.com
Moorpark, CA – Custom Sensors & Technologies (CST) is a global business unit of Schneider Electric and is comprised of industry-leading brands including Crouzet, Kavlico, Crydom, and former divisions of BEI Technologies – Newall and Systron Donner. CST provides sensors, controls, and actuation products for the Transportation, Industrial and Aerospace & Defense markets. www.cstsensors.com