|
|
|
|
 |
Happy Holidays from CST!!!
2007 has been a great year, and
we anticipate 2008 to be even better! Be sure to check
our expanded Products section on the CST Website at the following
links:
It is our pleasure to be able to
share our latest news and company updates with you, and we
appreciate your continued interest. May peace, prosperity and
happiness be yours throughout this holiday season and into the new
year! |
|
|
BEI Duncan Electronics' Steer-by-Wire Technology Improves AGCO Challenger® Tractor
Off-highway
tractors slog through mud, muck, and other rough terrain on a daily
basis. Achieving high reliability and performance in spite of these
harsh conditions requires technology at its best. To improve fuel
efficiency and reliability, while decreasing manufacturing costs, BEI
Duncan Electronics put the Challenger® track tractor through a
major redesign from the ground up.
For more info go to: BEI's Steer-by-Wire Technology |
 |
|
BEI Industrial Encoders
for Dummies
BEI
Industrial Encoders has partnered with the For Dummies series to
provide an easy to read, no nonsense approach to essential technical
information. This complimentary survival guide to the industrial
encoder world can be a quick reference, a refresher or a complete
top-to-bottom read on everything that has to do with encoders. Discover
how encoders work, what makes a quality encoder, how to install
encoders and helpful tips on choosing the right encoder for your
application. It also includes an in depth look at common environmental
and electrical concerns and how to assess them before they become an
issue in your system. BEI Industrial Encoders for Dummies will help you get the inside scoop on industrial encoders.
|
 |
Systron Donner Inertial's
SDG500 MEMS Angular Rate Sensor
Systron
Donner Inertial (SDI) introduces the SDG500, a new compact single-axis
MEMS-based Quartz Angular Rate Sensor. The SDG500's performance
specifications include an operating temperature of -40° to +85°C
(Storage -55° to +95°C), random operating vibration of 5grms with a DC
Rectification of <36°/hr/grms (20grms survival), and a shock level
rated to 200g PK (1/2sine @ 2msec). Also
featured is a low input voltage of + and - 10 to 15 Vdc, input current
of <20mA each supply, and an internal temperature sensor. With the SDG500, SDI has achieved a
price-to-performance ratio breakthrough. Where previously only higher
priced units exhibited similar performance levels, the SDG500 Bias
stability is expressed in Degrees per Hour-not Degrees per Second and
output noise is almost negligible.
|
 |
Logic Puzzle for December...
What common chemical compound is represented by the letters H,I,J,K,L,M,N,O?
------------------------------- Answer found at bottom of Newsletter |
CST Continues to Expand Globally
Global
expansion has been an important element of CST's sales efforts in
2007 and will continue to be in the years to come. This was recently
highlighted in November with CST's participation at China's
International Industry Fair and Industrial Automation Show
(IAS2007), held in Shanghai's new International Expo Center. CST
displayed a wide array of product lines including their
solid-state relays, micro-controls, encoders, motors, and position
sensors for industrial applications. To find out more about CST's industrial products go to:
|
|
Look for CST at these upcoming Tradeshows and Events in 2008!
(Mar. 11 - 15, 2008) Booth # S-15231
Las Vegas Convention Center - Las Vegas, Nevada, USA
(June 10-11, 2008) Booth #609
Donald
Stephens Convention Center
- Rosemont,
IL, USA
(Oct. 20-22, 2008) Booth #833
Cobo Center - Detroit, MI, USA | |
| Quick Links
|
| Corporate Brochure
Coming Soon...
Industrial Brochure
|
| To Subscribe to Our Newsletter |
 |
|
--------------------------
CST Product Lines by
Market Served:
|
|
| |
 |
 |
|
|
|
Answer to Logic Puzzle for December
--------------------------------------------------------------
H to O or H2O - which of course is water.
With another year rounding the corner...
We can all appreciate the fact that drinking adequate amounts of water keeps us looking younger.
So make your 2008 New Year's Resolution the commitment to drink more H2O! |
|
Copyright (c) 2007, All rights reserved.
Custom Sensors & Technologies 14501 Princeton Ave. Moorpark, CA 93021
Tel: 805-552-3599 |
|
|