|
|
|
|

|
In the heat of the summer, commercial cooling systems are a "hot topic"!
Supermarket refrigeration systems, rooftop chillers, walk-in fast-food
restaurant freezers, and refrigeration rail cars vary greatly in size
and appearance; yet, they all share the same basic principles of
refrigeration. In each system, pressure sensors are vital in
controlling the refrigeration cycle and keeping the system efficient. Selecting
a pressure sensing technology suitable for the wide variety of
refrigeration applications can be a a cumbersome process...so allow CST
to help!
Check out The ABCs of Refrigeration Pressure Sensors, an article written by Chris Dixon, Director of Industrial Sales & Marketing for Kavlico - one of the great companies of CST.
|
|
 |
 Safety Comes in All Sizes...Soon!
From
the advent of padded dashboards, to seat belts and airbags, vehicle
safety has evolved substantially over the decades, and electronics -
especially sensors - have played and will continue to play a
significant role in the continued evolution of Vehicle Stability
Control (VSC). Once reserved for high-end vehicles, VSC will be a
US mandate by 2012, so even the tiniest sub-compact cars will have a
cutting-edge VSC system onboard. Systron Donner Automotive's
angular rate sensors or GyroChip technology will be a key component in
these systems, making navigating the roadways safer for all.
For more info go to: SDA Angular Rate Sensor
-------------------------------------------------------------------------------------

Cleaning Up Emissions and the Air We Breathe
Did
you know that auto emissions are 75 to 90% cleaner than they were
before the US Federal Emissions Standards were enacted in 1970
according to Catherine Milbourn EPA spokesperson. Why? The
introduction of catalytic converters, exhaust gas recirculation (EGR), diesel particulate filters (DPF),
and reformulated fuels are the main reasons why the vehicles on the
road today pollute the air we breath with exceedingly less contaminants
than the cars of yesteryear. In Europe just as in the US,
emission reduction is paramount. CO2 emissions are monitored and Urea is injected into the exhaust stream to neutralize pollutants thereby dramatically reducing emissions.
Kavlico,
a brand of CST, is one of the leading manufacturers of pressure sensors
specifically designed for the following emission driven
applications: EGR, DPF, C02, and Urea systems.
|
 |

Multi-Turn Absolute Encoder Goes "Green"
BEI Ideacod's new range of compact, multi-turn absolute encoders "Posi+"
are an ideal fit for wind power control applications. The Posi+ is used
to monitor blade position as well as measure the speed and consequently
the power output while also aiding in the orientation of the wind
turbine. With the growing concern from ever increasing oil prices and
the overwhelming impact of greenhouse gases, renewable energy solutions
such as wind power are on the rise.
For more info go to: BEI Ideacod's Encoder Goes Green
--------------------------------------------------------------------------------------------
High Precision Absolute Encoder
BEI Industrial Encoders'
new Model L18 absolute encoder provides system designers with high
resolution in a small mounting footprint. This model features 13 bits
(8192 counts) per turn resolution in only a 1.8-inch servo package.
Because it is optically based, the Model L18 has the precision to be
used in applications that demand high performance along with small size
and weight. The L18 absolute encoder contains field-proven ASIC
electronics, sealed bearings and BEI's accurate code disk in an
all-metal housing to ensure its ruggedness and reliability.
For more info go to: Model L18 Absolute Encoder |
 |
Systron Donner Inertial Introduces their new MEMS-based Vertical Gyro (MMQ-VG), and Attitude, Heading and Reference System (MMQ-AHRS)
Systron Donner Inertial's
two new products, MMQ-VG and MMQ-AHRS, are fully functional Quartz MEMS
sensor-based systems housed in a compact and light weight package. At
the heart of each unit is SDI's Six-Degree-of-Freedom MEMS Inertial
Measurement Unit (IMU) which provides a highly accurate Roll, Pitch,
and Heading (AHRS only) angle solution in varying dynamic conditions.
For more info go to: SDI MEMS-based Vertical Gyro
----------------------------------------------------------------------------------------
Kavlico Distributes TWO new Aerospace & Defense Data Sheets !!!
Kavlico
has recently published two new data sheets showcasing their Flight
Spoiler Control Lever (FSCL) and their Single Engine Thrust Control
devices.
Both products meet the small envelope, minimum
weight, and high reliability and durability demanded by today's highly
competitive Aerospace & Defense industry.
For more info go to: New Kavlico Aerospace & Defense Data Sheets
|
 |
Logic Puzzle for July
CST
has built centers of excellence in several strategic technologies to
serve you, our customer. Our strength lies in our ability to adapt
these technologies, designs, and components into customized products
for application-specific needs within the markets we serve.
Our
approach allows us to focus on key technologies within the core of our
company and to develop the custom solutions for our customer's needs
within our divisions.
A CST gift will be awarded to the first 5 individuals who can identify which five core technologies (or product categories) are CST's primary focus.
Please email your answers (along with your mailing address to receive your prize) to: info@cstsensors.com
|
|
| To Subscribe to Our Newsletter |
 |
| Quick Links |
---------
CST's Tradeshow Schedule

Corporate Brochure

Transportation Brochure

Aerospace & Defense Brochure

Previous Newsletters

|
Check out CST's most recent job postings by clicking below !!!!

|
|
|
 |
 |
|
|
Copyright (c) 2008, All rights reserved. Custom Sensors & Technologies (CST) 14501 Princeton Ave. Moorpark, CA 93021 |
|
|