Corporate NewsTransportation NewsIndustrial NewsAerospace NewsNewsletters
Example Image
February 2009



Crydom's New WebsiteCrydom has Launched their New Website!!!

Crydom is the global leader in Solid State Relays (SSRs). Their new site offers information about the company, its products, applications, and more by using an on-site search engine or by clicking through a series of easy-to-use menus. The website displays global information in six different languages: English, Spanish, German, Chinese, Italian, and French. The site includes a new on-line catalog with complete product information for all Crydom SSR products. This new catalog is divided into ten different categories (Control Relays, DIN Rail Mount, I/O Module Mounting Boards, I/O Modules, Panel Mount, Panel Mount SSR Accessories, PCB Mount, PCB 16-Pin DIP, PCB Mount Mini-SIP, and Power Modules) for easy part identification.  Read more... 
Transportation
Kavlico MAP Sensors
Kavlico's Manifold Absolute Pressure (MAP) Sensors Optimize Fuel/Air Mixture Ratios

Typically used in fuel injected engine management systems, Kavlico's MAP sensors provide instantaneous manifold pressure information to the engine's electronic control unit (ECU).  Available in pressure ranges of up to 3 Bar and packaged in a lightweight plastic composite housing, the sensor utilizes a MEMS-based piezo-resistive (PRT) sense element. Operating on 5 Vdc, the sensor provides a 0.5 to 4.5 Vdc analog output proportional to pressure.  Other OEM options are available as well.  Read More....
Industrial
BEI Kimco's Linear Voice Coil Actuator
New Family of Linear Voice Coil Actuators Hits The Market

BEI Kimco Magnetics' Linear Voice Coil Actuators provide increased safety and long service life. The new family features two patented spring designs based on magnetic, rather than mechanical, technology. This technology ensures constant and precise valve position in either the open or closed setting when electrical power is off. OEMs designing products for safety-critical applications, such as medical apparatus and other equipment that depend on maintaining a constant valve setting, will find the new actuators an ideal, low-cost solution.  Read More....


--------------------------------------------------------------------------------------------------

BEI Industrial Encoders' Dual IncoderDual Encoder to USB Converter Allows PC Access to Encoder Data
 
BEI Industrial Encoders' new Dual Encoder to USB Converter Module translates encoder position data to industry standard USB 2.0 format that can be accessed directly through a PC.  Each module can handle signals from two SSI absolute encoders or two quadrature incremental encoders.  Read More...

Aerospace & Defense
Systron Donner Inertial's LCG50 Gyro
Low Cost Single Axis Rate Sensor

Systron Donner Inertial's low cost LCG50 gyro incorporates a MEMS single axis angular rate sensor on a small PC board.  Highly reliable, the LCG50 requires a DC voltage input to measure angular rate.  The environmentally robust sensor is small in size, has a fast start-up time, integral temperature sensor output, and low power consumption.  Read More...


Cupid
February Quiz 
Find Cupid's Bow and Arrow... 


Over Valentine's Day, Cupid had stopped by the CST website, looking to buy some custom sensors for his loved one.  But while enthralled by the products offered by CST, Cupid was unaware that he had dropped and left his bow and arrow on one of the website's pages.  Can you help this little cherub find his bow and arrow??

The first five people who can locate Cupid's bow and arrow within the CST website will win a CST gift.  Please email the URL of the web page you find it on (along with your mailing address to receive your prize) to: info@cstsensors.com

------------------------------------------------------------------------------------------
Answer can be found within the CST Website
-------------------------------------
To Subscribe to Our Newsletter
Click Here!
-------------------------------------
Hot News - Feb 09







Crydom Brochures
Crydom Brochures


RHP White Papers - Crydom
Crydom RHP White Paper

-------------------------------------
Quick Links - Feb09
---------

Corporate Brochure
Brochure Cover - Corp

  Transportation Brochure
CST Transportation Brochure

  Industrial Brochure
Industrial Brochure

Aerospace &
Defense Brochure  
Brochure CST - Aerospace


Previous Newsletters
Previous CST E-Newsletters
To check out CST's most recent job postings
CLICK HERE!
CST Career Opportunities

Example Image
Copyright (c) 2009, All rights reserved.
Custom Sensors & Technologies (CST)
14501 Princeton Ave.  Moorpark, CA 93021
Email Newsletter icon, E-mail Newsletter icon, Email List icon, E-mail List icon

Signup for our industry newsletter.

Constant Contact SafeSubscribe