 |
Engine Oil Pressure (EOP) Sensor is Rugged by Design
Designed to measure pressure in diesel or gasoline engines as well as other heavy-duty machinery, Kavlico's
EOP sensor is capable of operating in harsh, high vibration
environments. Operating on 5 Vdc, this sensor provides a linear
amplified output proportional to pressure. Flexible by design,
this sensor can be configured with numerous process and electrical
connectors to meet the OEM's application-specific criteria. Read More...
-----------------------------------------------------------------------------------------
Compact Switches for Automotive Applications
Crouzet's
V5E line of sealed sub-miniature switches are currently being installed
in sub-assemblies for convertible roofs, electrical parking brakes,
lock modules for tailgate/trunk, and tank & hood latch
detection. The compact V5E switches are IP67 protected and
feature a 2mm over-travel with a button angle of attack of up to 45
degrees, a real advantage for mechatronic development. Flexible
and highly reliable, the switches can be configured with a wide choice
of connectors, actuators, and fixing positions for quick and easy
integration. Read More... |
 |
Four New High Power DC Output Solid State Relays (SSRs)
Crydom's
D1D and D2D series of FET output DC Solid State Relays formerly rated
up to 40 amps at 100 VDC and 12 amps at 200 VDC, now includes new
models rated at 60, 80 and 100 amps at 100 VDC, as well as 40 amps at
200 VDC. The new models which are offered in the industry standard
"hockey puck" SSR package, adds to Crydom's present offer which
includes the D06 rated to 100 amps at 60 VDC, D2D & D4D series
rated to 12 amps and D5D models rated to 10 amps at 200, 400 and 500
VDC respectively. Read More ...
--------------------------------------------------------------------------------------------------
B60 Milling Machine Package
Newall's
cost-effective B60 Milling Machine Digital Readout Package offers
unprecedented value for turret and knee mills. The Digital
Readout (DRO) is housed in a rugged die cast chassis and is available
in two or three axis. A keypad ensures long life and the crisp
and clear LEDs make it easy to read even at long distances and wide
viewing angles. Read More...
|
 |
March Quiz - St. Patrick's Day Word Scramble
Unscramble
the letters above to form the St. Patrick's Day themed words. Then,
unscramble the letters in green to solve this month's CST eNewsletter
Puzzle phrase.
The first five people who can send in the unscrambled phrase will win a CST gift. Please email this phrase (along with your mailing address to receive your prize) to: info@cstsensors.com
If
one of our first 5 winners can also locate the CST Pot of Gold on our
website, then they will also be awarded a CST Bonus Prize!!! ------------------------------------------------------------------------------------------ Answer can be found within the CST Website
|
|
------------------------------------- To Subscribe to Our Newsletter |
 |
-------------------------------------

|
---------
Corporate Brochure

Transportation Brochure

Industrial Brochure

Aerospace & Defense Brochure

Previous Newsletters

|
To check out CST's most recent job postings CLICK HERE!
|

|
|