|
|
|
|
|
CST's Brands Will be Featured at 8 Tradeshows During Q2 of 2009!!!
Get out your calendars, Q2 has CST's
industry-leading brands exhibiting at 8 tradeshows between April and
June 2009. From the China Refrigeration Show to the Offshore
Technology Conference held in Houston Texas, USA, CST will have on
display products for the transportation, industrial, and aerospace
& defense markets.
For a complete show schedule including show name, dates, booth number, and brand participation go to: CST Q2 Tradeshows |
|
Tailored Solutions for Transportation Applications
Hot off the press are CST's brochures for Transportation applications! Featuring products from Crouzet, BEI Duncan Electronics, and BEI Ideacod,
the 12-page brochure provides information about microswitches, limit
switches, and linear and rotary position sensors. Specific
information is provided about the products offered for agricultural
machinery, commercial vehicles, and handling and lifting
equipment. A wide range of technologies are featured for
adaptability and customization for each application-specific
requirement. Read More... |
 |
Linear Motor Features Modulated Gas Control
Crouzet has
recently introduced their Linear Motor Series to the North American
market. Designed to provide a greener, more energy-efficient
means of gas heating control, the new motor series features
proportional control of gas flow rather than straight on/off
control. With extremely accurate modulation of the gas being
dispensed, fuel can be burned at a slow or fast rate as needed,
resulting in improved burning efficiency, energy saving economies, and
reduced pollution. Typical applications include gas heaters, gas
fireplaces, and other equipment that uses gas valve control. Read More...
--------------------------------------------------------------------------------------------------
New And Improved Series Of Dual AC Output Solid State Relays
Crydom's
Evolution Dual Output SSRs feature new input and output termination
options and higher output power ratings of up to 50 amps/ 660 VAC per
channel for greater power density. Four different input
termination options (pin, locking connector, detachable barriers
w/screws, and direct wire) are available with three different input
voltage ratings including a wide range 4 to 32 VDC current regulated
version. LED input status indicators for both channels are
standard. Read More...
|
 |
Differential Pressure Sensor Monitors Pressure Drop Across Turbine Engine Inlet Air Filter
Kavlico has
recently introduced an aerospace grade differential pressure sensor
incorporating a piezo-resistive sense element to monitor the pressure
drop across a turbine engine inlet air filter. The DP senor
monitors filter health by detecting increases in pressure across the
filter element. Available in pressure ranges of 0-1, ±1, ±5, and
±10, the lightweight and ruggedly designed sensor has a MTBF of
>300,000 hours at normal operating temperature. Read More...
|
 |
April Quiz - Relocate these items to the Wild!!
At
the bottom right corner of three (3) pages on our CST website, you can
find three items: a GOAT, a TIGER, and a BAG OF GRASS. The first
question is: On which 3 CST web pages are these items
located? The second question: You
belong on the CST website, but these 3 items do not; therefore, you
must relocate these 3 items to their natural habitat. Every time you
make ANY trip between the web site and the wild, you must carry ONE
item with you and drop it off on the other side, but you can only carry
ONE item at a time: either the goat, or the tiger, or the bag of
grass. Because these items must be delivered safely, you can't
leave the grass and goat together (goat will eat the grass) and you
can't leave the goat and tiger together (tiger will eat the
goat). So... how can you safely relocate these items into the
wild??

The first 5 individuals
to tell us which 3 pages on the CST website these items were located
on, and which order these items were relocated to safety, will be sent
a gift from CST.
Please email your answer (along with your mailing address to receive your prize) to: info@cstsensors.com
Puzzle was modified from puzzle found on: www.engineering.com ------------------------------------------------------------------------------------------ Answer can be found within the CST Website
|
|
------------------------------------- To Subscribe to Our Newsletter |
 |
----------------------------------

|
Corporate Brochure

Transportation Brochure

Industrial Brochure

Aerospace & Defense Brochure

Previous Newsletters

|
To check out CST's most recent job postings CLICK HERE!
|

|
|
 |
 |
|
|
Copyright (c) 2009, All rights reserved. Custom Sensors & Technologies (CST) 14501 Princeton Ave. Moorpark, CA 93021 |
|
|