|
|
|
|
|
CST E-Newsletter is a Rousing Success!
The
May Issue of the CST E-Newsletter is our 17th deployment since
launching in October of 2007. To date, we have sent nearly
200,000 e-copies!!!
The newsletter allows us to
highlight our CST brands, their products and technologies, as well as
other interesting facts and information. We trust that you find the
newsletter informative and easy-to-navigate.
If you have a colleague who would benefit from receiving our newsletter, forward this newsletter to them, or send them to our CST homepage and have them sign up for our E-Newsletter at the top right of the page.
CST
Marketing Communications appreciates your readership and if you have
any comments or suggestions, we would enjoy hearing from you at: sales@cstsensors.com
If you are new to the CST E-Newsletter and would like to read some of our back-issues, go to: CST E-Newsletters
|
|
Kavlico now has an RSS Feed !!!
Since Kavlico now has an RSS Feed, if you want to get the latest news from Kavlico, all you have to do is click here to sign up!
Please
note: You must be using an RSS Feed compatible internet browser,
such as: Mozilla Firefox or Internet Explorer Version 7 or above.
|
Fuel Filter Restriction Pressure Sensors Help Engines Run More Efficiently
Kavlico's
air filter and oil filter restriction pressure sensors assist systems
that monitor filter life and performance. Good filter condition
is important for engines to run cleanly and efficiently.
Precisely measuring and mixing the correct amounts of air and fuel is a
critical element in modern internal combustion engines. Kavlico
air and fuel filter sensors can be used to help monitor filter life and
performance, helping engines complete the combustion process more
efficiently and cleanly. Read More.... |
 |
New High Power DC Output Solid State Relays (SSRs)
Crydom's
D1D and D2D series of FET output DC Solid State Relays, formerly rated
up to 40 amps at 100 VDC and 12 amps at 200 VDC, now includes new
models rated at 60, 80 and 100 amps at 100 VDC, as well as 40 amps at
200 VDC. The new models, which are offered in the industry standard
"hockey puck" SSR package, adds to Crydom's present offer which
includes the D06 rated to 100 amps at 60 VDC, D2D & D4D series
rated to 12 amps and D5D models rated to 10 amps at 200, 400 and 500
VDC, respectively. Read More...
-----------------------------------------------------------------------------------------
Pressure Sensors are Ideal for Standby Power Applications
Whether
it's a basic application with requirements for engine oil pressure
sensors or a complex application requiring an entire suite of sensors
to optimize performance, fuel efficiency and emissions, Kavlico
has the solution. Typical standby power pressure measurement
applications include: engine oil pressure, fuel pressure, exhaust back
pressure sensor, diesel particulate filter, and barometric
pressure. Read More...
|
 |
Join CST at the Paris Airshow
Three
of CST's brands will be exhibiting at the Paris Air Show!!! This
show will be held from June 15th through the 21st. You can find Kavlico, Crouzet and Systron Donner Inertial
at Hall 4 Stand 4-F102. This international exhibition will be
celebrating 100 years of aeronautics in 2009. Over 2,000
exhibitors will be at the event.
Kavlico will be featuring -
pressure, position (LVDT & RVDT), and force sensors along with
their cockpit/pilot control devices.
Crouzet will be featuring -
limit & proximity switches and sensors, circuit breakers, and their
cockpit equipment including wheels and grips.
Systron Donner Inertial will be featuring - single axis rate gyros and their tactical grade performance IMUs
Read more...
|
 |
May Puzzle - Product Name Jumble
CST
manufactures a broad array of products for the Transportation,
Industrial and Aerospace and Defense industries. Below are some
of our products and technologies which have been jumbled. Can you
sort them out and provide the correct product or technology??
The first 5 individuals to unscramble the products and technologies above and send us your answers will be sent a gift from CST.
Please email your answers (along with your mailing address to receive your prize) to: info@cstsensors.com
---------------------------------------------------------------------------------------------------- Hint: All of the answers can be found on the CST products page.
|
|
------------------------------------- To Subscribe to Our Newsletter |
 |
----------------------------------

|
 Corporate Brochure
 Transportation Brochure
 Industrial Brochure
 Aerospace & Defense Brochure
-----
Previous Newsletters

|
To check out CST's most recent job postings CLICK HERE!
|

|
|
 |
 |
|
|
Copyright (c) 2009, All rights reserved. Custom Sensors & Technologies (CST) 14501 Princeton Ave. Moorpark, CA 93021 |
|
|