Corporate NewsTransportation NewsIndustrial NewsAerospace NewsNewsletters
Example Image
June 2009


BEI Duncan's Non-Contacting Rotary Sensors

"Hold Your Position"


BEI Duncan Electronics' Non-Contacting Rotary Sensor, the 9950, was highlighted in the May issue of Product Design & Development (PD&D) Magazine in May.  The sensor features high EMI tolerance, superior durability, rugged construction and IP sealing.  With a life expectancy of up to 35 million cycles, it provides a solution for harsh environments found in industrial, agricultural, and off-highway applications.  Read More...




Industrial
BEI IED SwiftComm Wireless InterfaceAbsolute Encoders go Wireless with SwiftComm ™

BEI Industrial Encoders has recently introduced the SwiftComm Wireless Interface for SSI absolute encoders. No need to incur the expense and maintenance of long cable runs - go wireless!  Using SSI communications protocol at the transmitter and receiver end, users can connect the wireless receiver directly into the SSI port in the controller, just like a conventional wired system.  The interface works with any SSI position device: single or multi-turn encoders, linear scales, magnetostrictive devices or any other SSI sensor.  Read More...


------------------------------------------------------------------------------




Heat Pump Pressure SensorsPressure Transmitters for Heat Pump Systems Meets EU 842/2006 Directive

Kavlico has developed a new version of the PT250 pressure transmitter specifically designed for installation in heat pump systems. Incorporating a piezo-resistive sense element, these extremely rugged, all-welded, 304L stainless steel constructed devices have an integral pipe pressure connection that is welded at the pressure source. The PT250 from Kavlico does not utilize a gasket thereby complying with the EU 842/2006 directive. By installing a PT250 transmitter into your heat pump system, a significant cost-savings is achieved by no longer having to monitor leakage rates - a big plus for the end-user!  Read More...


------------------------------------------------------------------------------

Brushless DC (BLDC) MotorBrushless DC (BLDC) Motor Provides Greater Output Power

BEI Kimco Magnetics'
BLDC motors provide greater output power, higher operating speeds and cleaner, quieter operation than its brush-type counterparts. BLDC motors are ideal for sterile environments, since there are no brushes, which means no particulate is discharged.  Read More...
Transportation
Systron Donner Inertial's QRS116High Performance Angular Rate Sensor

Systron Donner Inertial has just introduced the QRS116.  This high performance angular rate sensor is for both tactical and critical applications.  The QRS116 provides unprecedented angle random walk values, outstanding bias stability, and superior vibration performance while maintaining the identical compact package size of its industry standard QRS11 sensor. Read More...

June Puzzle - CST Scavenger Hunt

Summer is here !!!  Pack your bags, because we're headed to an exotic island for this summer vacation!  To help you pack, we've made a list of items for you.  All you have to do is unscramble the words, and then locate the items on our CST website so you can get going to your final destination.  But before you go... don't forget to send us your answers! 
Scrambled WordsSuitcase
 
The first 5 individuals to unscramble the vacation items and email us the names of the CST webpages they are located on will be sent a gift from CST. 

Please remember to email your answers along with your mailing address to receive your prize.     Email to: info@cstsensors.com

----------------------------------------------------------------------------------------------------
Hint: All of the answers can be found on the CST website.

CST's Upcoming Tradeshows
-------------------------------------
To Subscribe to Our Newsletter
Click Here!
------------------------------
Hot News !!!
------------------------------

Newall DRO Featured in Manufacturing News Magazine
Newall DRO Featured in Manufacturing News Magazine

Crydom RHP Series White Paper
Crydom RHP Series
White Paper

Cog-Free Linear Voice Coil Servo Actuators
Cog-Free Linear Voice Coil Servo Actuators

----------------------------------
Quick Links - May 09


Brochure Cover - Corp
Corporate Brochure


CST Transportation Brochure
 Transportation Brochure

Industrial Brochure
Industrial Brochure


Brochure CST - Aerospace
Aerospace &
Defense Brochure 

-----

Previous Newsletters
Previous CST E-Newsletters
To check out CST's most recent job postings
CLICK HERE!
CST Career Opportunities

Example Image
Copyright (c) 2009, All rights reserved.
Custom Sensors & Technologies (CST)
14501 Princeton Ave.  Moorpark, CA 93021
Email Newsletter icon, E-mail Newsletter icon, Email List icon, E-mail List icon

Signup for our industry newsletter.

Constant Contact SafeSubscribe