Exhaust Back-Pressure Sensor Boosts Fuel Economy
Kavlico's Exhaust Back-Pressure (EBP) Sensor
provides vital diagnostic information to the engine control unit (ECU)
for regeneration of the diesel particulate filter (DPF), improving fuel
economy and engine performance. Kavlico's proprietary ASIC
architecture, calibration, and compensation methods, along with the
ceramic capacitive sense element make this sensor an ideal fit for
operation in the exhaust environment, where there is severe vibration
and caustic soot and acids. Read More... |
 |
Millenium 3 Touch Panel Now Available
Crouzet's MTP05 programmable touch panel connects
directly to their Millenium 3 via the programming ports.
Measuring only 3.5", this ultra compact panel offers unparalleled
display performance with excellent visibility. Offering a 2MB
memory capacity, the MTP05 is easy to program and use with an intuitive
symbol library. Read More...
------------------------------------------------------------------------------
CKM Series Din Rail Mounted Solid State Relays (SSRs)
Crydom
introduces its new CMK Series, a broad line of DIN Rail mounted
SSRs, with the addition of three new 22.5mm wide models rated for 10,
20, or 30 amps at 60 VDC at 40 degrees C ambient temperature.
Utilizing low on-state resistance FETs, the CKM Series provides
efficient and reliable DC load control for heating, lighting and motion
control applications. Read More... |
 |
Dual Channel High Pressure Sensor for Aircraft Hydraulic & Fuel Systems
Kavlico's highly reliable dual channel pressure sensor
can measure pressures up to 4,000 PSIA or 275 Bar. The lightweight (6.5
oz. max.) aluminum housing has been designed to minimize weight, while
the small footprint reduces installation time as only one sensor is now
required for two measurements. With only one dual channel sensor to
install, versus two single channel sensors, cabling requirements and
costs are reduced, resulting in a cost-effective sensing solution. Read More... |
 |
October - CST Pop Quiz
How much do you know about CST???
Take the Custom Sensors & Technologies (CST) Pop Quiz !!! If you get stumped... simply go to the CST website. All of the answers can be found within the site. Good luck!
TEST QUESTIONS
1. Who is the current President & CEO of Custom Sensors & Technologies? 2. When was Custom Sensors & Technologies organized into a company? 3. What are the three primary markets served by Custom Sensors & Technologies? 4. How many brands form Custom Sensors & Technologies? 5. What 5 core technologies do CST companies utilize to provide solutions for their customers? The first 5 individuals to email the answers to this quiz will be awarded a CST prize!
Please remember to email your answers along with your mailing address to receive your prize. Email to: info@cstsensors.com |
|
------------------------------------- To Subscribe to Our Newsletter |
 |
------------------------------ Hot News !!! ------------------------------

BEI Kimco Voice Coil Actuators Application Guide
|
|
----------------------------------

|
 Corporate Brochure
 Transportation Brochure
 Industrial Brochure
 Aerospace & Defense Brochure
-----
 Previous Newsletters
|
To check out CST's most recent job postings CLICK HERE!
|

|
|